Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric 13345 Image
Discontinued

13345

Schneider Electric 13345 Image
Discontinued
13345

Mini Pragma surface enclosure - IP 40 - 1 x 18 modules - opaque door

Show more characteristics
13345  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    18
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) insulating plug
    Type of door
    Opaque
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    36
    total number of 18 mm modules
    18
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60439-3
    EN 50102
    IEC 23-3
    IEC 60529
    IEC 60695-2-1
    EN 60439-3
    fire resistance
    Back part: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    Front face: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /