Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric 13379 Image
Discontinued

13379

Schneider Electric 13379 Image
Discontinued
13379

Mini Pragma surface enclosure - IP 40 - 1 x 12 modules - opaque door

Show more characteristics
13379  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) insulating plug
    (2) terminal block support
    (2) earth-neutral terminal blocks 4 holes
    (2) earth-neutral terminal blocks 8 holes
    Type of door
    Opaque
    width
    256 mm
    height
    200 mm
    depth
    94 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    12
    [In] rated current
    63 A
    [Ui] rated insulation voltage
    690 V
    type of rail
    DIN
    number of terminal blocks
    2 neutral / earth (Quick) with 4 outgoers
    2 neutral / earth (Quick) with 8 outgoers
    distribution block outgoers
    12 x 10 mm² for earth / neutral
    12 x 16 mm² for earth / neutral
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60695-2-1
    IEC 60439-3
    EN 60439-3
    IEC 60529
    EN 50102
    fire resistance
    Back part: 650 °C conforming to IEC 60695-2-1
    Front face: 650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /