Welcome to the Schneider Electric corporate Website

Select your location

View all   Kaedra, Mini Kaedra
Schneider Electric 13929 Image

13929

Green premium brand logo
Schneider Electric 13929 Image
13929
Green premium brand logo

junction for trunking 448 mm - for Kaedra

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kaedra
    product or component type
    Trunking junction
    accessory / separate part type
    Installation accessories
    Complementary
    number of 18 mm modules per row
    18
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13929 : junction for trunking 448 mm - for Kaedra
    Description
    junction for trunking 448 mm - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    junction for trunking 448 mm - for Kaedra
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13929 : junction for trunking 448 mm - for Kaedra
    Description
    junction for trunking 448 mm - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    junction for trunking 448 mm - for Kaedra
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13929 : junction for trunking 448 mm - for Kaedra
    Description
    junction for trunking 448 mm - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    junction for trunking 448 mm - for Kaedra
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /