Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TL
Schneider Electric 15506 Image
Discontinued

15506

Schneider Electric 15506 Image
Discontinued
15506

impulse relay TL - 1P - 1NO - 16A - coil 230 VAC 50Hz

Show more characteristics
15506  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Impulse relay
    device short name
    TL
    device application
    Remote control
    Poles
    1P
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    control type
    Remote and manual control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upside: ProDis
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    electrical durability
    AC-22: 200000 cycles
    product compatibility
    No auxiliary
    Environment
    standards
    IEC 60669-1
    IEC 60669-2-2
    quality labels
    NF
    noise level
    60 dB
    IP degree of protection
    IP2
    IP4
    pollution degree
    3
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…80 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    1P IMPULSE RELAY 230V (Version 1.0)
    Files in document
    stp
    577.6 KB
    zip
    387.7 KB
    Size zip
    Size 1.3 MB
    Date 7/10/13
    Files in document
    stp
    577.6 KB
    zip
    387.7 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 129.2 KB
    Date 11/2/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /