Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TH-THP1+
Schneider Electric 15833 Image
Discontinued

15833

Green premium brand logo
Schneider Electric 15833 Image
Discontinued
15833
Green premium brand logo

Acti 9 - THP1 - programmable thermostat - 1 zone - +5 °C to +30 °C

Show more characteristics
The maximum number of products that can be compared is 4

15833 is replaced by:
Product
Qty
CCT15834
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 04 April 2019
1
  • Main
    range of product
    Acti 9
    product name
    Acti 9 THP
    device short name
    THP1
    product or component type
    Programmable thermostat
    colour tint
    White (RAL 9003)
    provided equipment
    Supplied with non-adjustable ambient temperature probe
    Complementary
    power consumption in VA
    1 VA
    [Ue] rated operational voltage
    230 V AC
    maximum switching current
    1 A - 250 V pf = 0.6
    5 A - 250 V pf = 1
    number of zones
    1
    control type
    Remote contact
    Push-button
    operating mode
    Above freezing: 6 °C
    Comfort: 5…30 °C
    Reduced: 5…26 °C
    cycle duration
    24 hours
    7 days
    measurement accuracy
    +/- 0.2 °C
    maximum number of switchings
    42
    minimum interval duration
    1 min
    function available
    Manual time changeover
    status LED
    1 indicator light color: green for above freezing operating mode
    1 indicator light color: red for make position of the output contacts
    1 indicator light color: yellow for automatic operating mode
    1 indicator light color: yellow for comfort operating mode
    1 indicator light color: yellow for reduced operating mode
    backup time
    6 years time and program saving
    display type
    LCD
    information displayed
    Minutes
    Day
    Hour
    connections - terminals
    Screw terminals - <= 4 mm²
    mounting support
    DIN rail
    9 mm pitches
    10
    height
    81 mm
    width
    90 mm
    depth
    65 mm
    compatibility code
    THP1
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English4
    • Dutch2
    • French3
    • German2
    • Italian2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    THP1 (Version 1)
    Description
    None
    Size pdf
    Size 117.3 KB
    Date 8/31/09
    Description
    None
    Size pdf
    Size 87.1 KB
    Date 9/1/09
    Size pdf
    Size 113.8 KB
    Date 9/1/09
    Size pdf
    Size 114.5 KB
    Date 8/31/09
    Size pdf
    Size 52.5 KB
    Date 2/2/05
    Size pdf
    Size 141.2 KB
    Date 8/31/09
    Size pdf
    Size 112.1 KB
    Date 8/31/09
    Size pdf
    Size 113.2 KB
    Date 8/31/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    15833 : 15833_ROHS_DECLARATION
    Description
    15833_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    15833_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    15833 : 15833_REACH_DECLARATION
    Description
    15833_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    15833_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /