Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TSX Micro
Schneider Electric 170PNT11020 Image
To be discontinued

170PNT11020

Schneider Electric 170PNT11020 Image
To be discontinued
170PNT11020

Modicon Momentum - Modbus Plus communication adaptor

Show more characteristics
Commercial status
To be discontinued on 31 December 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Modbus Plus communication adaptor
    bus manager PLC
    Premium
    Quantum
    structure type
    Industrial
    communication port protocol
    Modbus Plus
    method of access
    Token bus
    Peer to peer
    transmission rate
    1 Mbit/s
    transmission support medium
    Twisted pair
    Complementary
    topology
    Multidrop, device connecting by extension or tap off cable
    number of devices per segment
    0…31 per segment
    0…63 all segment
    maximum cable distance between devices
    5000 m with repeater
    data format
    IEC 61131-2
    fail state
    Full scale value
    Forcing to state zero
    Maintain value
    Fallback to zero
    supply
    From I/O base
    marking
    CE
    local signalling
    1 LED (green)module powered up or communicating (MB + ACT):
    1 LED (red)communication error network A (ERR A):
    1 LED (red)communication error network B (ERR B):
    electrical connection
    1 connector SUB-D 9 for connecting Modbus Plus network
    1 connector SUB-D 9 for redundant Modbus Plus network
    Environment
    product certifications
    CSA
    UL
    standards
    FM Class 1 Division 2
    protective treatment
    TC
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    10 V/m 80...1000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    95 % without condensation
    operating altitude
    <= 5000 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    213 g
    Package 1 Height
    5.5 cm
    Package 1 width
    18 cm
    Package 1 Length
    26 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    8
    Package 2 Weight
    1.704 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English11
    • Chinese2
    • French5
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 5/15/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    170PNT... Modbus Plus Communication Adapter (Version 02)
    Description
    This manual describes the functionality of the 170PNT Series Modbus Plus |Communication Adapters. The following |information is an introduction to this |manual. | |Function: The Modbus Plus communication |adapters can be connected to any Momentum I/O base to create a functional I/O module. |The adapters provide direct connection to |the Modbus Plus network, enabling a |programmable controller to communicate |with field devices wired to the I/O base |terminals. The controller on the network |can read from the input terminals and |write to the output terminals of the I/O |base using Modbus Plus Peer Cop or MSTR |Function Block messaging. | |Data Format: Data bits are transferred in |the IEC format. This is the standard data format for the Momentum product line. | |Models: Model 170PNT11020 has one Modbus |Plus port for connection to a network with a single trunk cable. Model 170PNT16020 has two ports for connection to either a single-cable or dual-cable network. |
    prp.document.label.format pdf
    Size 485 KB
    Date 5/1/10
    Description
    This manual describes the functionality of the 170PNT Series Modbus Plus |Communication Adapters. The following |information is an introduction to this |manual. | |Function: The Modbus Plus communication |adapters can be connected to any Momentum I/O base to create a functional I/O module. |The adapters provide direct connection to |the Modbus Plus network, enabling a |programmable controller to communicate |with field devices wired to the I/O base |terminals. The controller on the network |can read from the input terminals and |write to the output terminals of the I/O |base using Modbus Plus Peer Cop or MSTR |Function Block messaging. | |Data Format: Data bits are transferred in |the IEC format. This is the standard data format for the Momentum product line. | |Models: Model 170PNT11020 has one Modbus |Plus port for connection to a network with a single trunk cable. Model 170PNT16020 has two ports for connection to either a single-cable or dual-cable network. |
    prp.document.label.format pdf
    Size 571.6 KB
    Date 5/1/10
    prp.document.label.format pdf
    Size 515.3 KB
    Date 5/1/10
    prp.document.label.format pdf
    Size 516.1 KB
    Date 5/1/10
    prp.document.label.format pdf
    Size 506.8 KB
    Date 4/30/10
    prp.document.label.format pdf
    Size 501.8 KB
    Date 5/1/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)
    Description
    CSA for ordinary locations
    prp.document.label.format pdf
    Size 113.9 KB
    Date 8/11/17
    Description
    CSA for ordinary locations
    prp.document.label.format pdf
    Size 277.3 KB
    Date 2/9/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    170AAI14000 16 analog inputs module, single ended (Version 03)
    Description
    This quick reference guide describes the 170 AAI 140 00
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/1/09
    Description
    This quick reference guide describes the 170 AAI 140 00
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    170PNT11020 : Modicon Momentum - Modbus Plus communication adaptor
    Description
    Modicon Momentum - Modbus Plus communication adaptor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Modicon Momentum - Modbus Plus communication adaptor
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_MOMENTUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 469.1 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_MOMENTUM_AUG2013 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 87.5 KB
    Date 8/28/13
    Description
    Australian Communications and Media Authority (ACMA)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    170PNT11020 : Modicon Momentum - Modbus Plus communication adaptor
    Description
    Modicon Momentum - Modbus Plus communication adaptor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Modicon Momentum - Modbus Plus communication adaptor
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    170PNT11020 : Modicon Momentum - Modbus Plus communication adaptor
    Description
    Modicon Momentum - Modbus Plus communication adaptor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Modicon Momentum - Modbus Plus communication adaptor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.