Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multi9
Schneider Electric 17408 Image
Restricted Sales for Services

17408

Green premium brand logo
Schneider Electric 17408 Image
Restricted Sales for Services
17408
Green premium brand logo

Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL1077
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    35 A at 25 °C
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    10 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 240 V AC conforming to GB 14048.2
    5 kA AIR at 277 V AC conforming to UL 1077
    10 kA AIR at 240 V AC conforming to UL 1077
    10 kA AIR at 65 V DC conforming to UL 1077
    3 kA Icu at 415 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 60 V DC conforming to EN/IEC 60947-2
    3 kA Icu at 415 V AC conforming to GB 14048.2
    10 kA Icu at 60 V DC conforming to GB 14048.2
    5 kA AIR at 277 V AC conforming to CSA C22.2 No 235
    10 kA AIR at 240 V AC conforming to CSA C22.2 No 235
    10 kA AIR at 65 V DC conforming to CSA C22.2 No 235
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC
    240 V AC
    60 V DC
    magnetic tripping limit
    4 x In +/- 20 % AC
    5.6 x In +/- 20 % DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    73 mm
    net weight
    0.11 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)2.5…35 mm² (AWG 14...AWG 2) - rigid
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    CSA C22.2 No 235
    product certifications
    UR
    CSA
    CCC
    IEC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 205.3 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Multi 9 - C60 UL1077 - MCB - 1P - 35 A - B Curve - 277 V - 5 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /