Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all V, SO, RO
Schneider Electric 18330 Image
Discontinued

18330

Schneider Electric 18330 Image
Discontinued
18330

modular pilot light V - integral LED - red - 12..48 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

18330 is replaced by:
Product
Qty
A9E18330
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    product or component type
    Modular pilot ligth
    device short name
    V
    [Us] rated supply voltage
    12...48 V AC at 50/60 Hz
    12...48 V DC
    Complementary
    indicator light
    LED red, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
    mounting mode
    Fixed
    mounting support
    Symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside: ProDis
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    69.5 mm
    auxiliary connection terminal
    Tunnel type terminal 2 cable(s) flexible 2.5 mm² with cable end
    Tunnel type terminal 2 cable(s) flexible 2.5 mm² without cable end
    Tunnel type terminal 2 cable(s) rigid 2.5 mm² with cable end
    Tunnel type terminal 2 cable(s) rigid 2.5 mm² without cable end
    Environment
    standards
    IEC 60947-5-1
    IP degree of protection
    IP2
    IPxx B
    pollution degree
    3
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…100 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - PUSHBUTTON (Version 2.0)
    Description
    PEP - PUSHBUTTON
    Size pdf
    Size 424 KB
    Date 12/12/17
    Description
    PEP - PUSHBUTTON
    Size pdf
    Size 402.8 KB
    Date 7/3/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /