Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 NG125
Schneider Electric 18837 Image

18837

Green premium brand logo
Schneider Electric 18837 Image
18837
Green premium brand logo

NG125 - circuit breaker - NG125L - 1P - 63A - D curve

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NG125
    range
    Acti 9
    product name
    Acti 9 NG125
    product or component type
    Miniature circuit-breaker
    device short name
    NG125L
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    63 A at 40 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    100 kA Icu at 110...130 V AC 50/60 Hz conforming to EN/IEC 60947-2
    50 kA Icu at 12 V DC conforming to EN/IEC 60947-2
    50 kA Icu at 125 V DC conforming to EN/IEC 60947-2
    36 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2
    12.5 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    125 V DC
    <= 144 V DC
    12 V DC
    220...240 V AC 50/60 Hz
    110...130 V AC 50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    37.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    75 kA 75 % conforming to EN/IEC 60947-2 - 110...130 V AC 50/60 Hz
    9.37 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    50 kA 100 % conforming to EN/IEC 60947-2 - 60 V DC
    50 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    Manual tripping test
    local signalling
    Trip indicator
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    YES
    9 mm pitches
    3
    height
    103 mm
    width
    27 mm
    depth
    81 mm
    net weight
    0.24 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    locking options description
    Integrated padlocking
    connections - terminals
    Tunnel type terminals1.5…50 mm² rigid
    Tunnel type terminals1…35 mm² flexible
    wire stripping length
    20 mm
    tightening torque
    3.5 N.m
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to EN/IEC 62262
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French5
    • Russian3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 406.6 KB
    Date 9/21/12
    Description
    None
    CAD
    Format
    Size
    Date
    Add to My Documents
    NG125 1P (Version 1.0)
    Files in document
    stp
    360.4 KB
    zip
    307 KB
    Size zip
    Size 667.4 KB
    Date 7/19/13
    Files in document
    stp
    360.4 KB
    zip
    307 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 394.3 KB
    Date 9/28/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 205 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.4 KB
    Date 10/5/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 10/14/09
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NG125 - circuit breaker - NG125L - 1P - 63A - D curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /