Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 NG125 NA
Schneider Electric 18894 Image

18894

Green premium brand logo
Schneider Electric 18894 Image
18894
Green premium brand logo

switch-disconnector NG125NA - 3 poles + N - 80 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 NG125NA
    product or component type
    Switch disconnector
    device short name
    NG125NA
    device application
    Making and breaking under load
    Distribution
    poles description
    4P
    neutral position
    Left
    number of protected poles
    4
    utilisation category
    AC-22A conforming to IEC 60947-3
    AC-22B conforming to IEC 60947-3
    AC-23B conforming to IEC 60947-3
    suitability for isolation
    Yes conforming to IEC 60947-3
    Complementary
    [Ie] rated operational current
    80 A at 500 V AC 50/60 Hz
    [Ue] rated operational voltage
    500 V AC 50/60 Hz
    [Icm] rated short-circuit making capacity
    2 kA switch-disconnector alone
    [Icw] rated short-time withstand current
    1.5 kA during 50 ms conforming to IEC 60947-3
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-3
    contact position indicator
    Yes
    control type
    Toggle
    Manual tripping test
    local signalling
    ON/OFF indication
    Trip indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    12
    height
    103 mm
    width
    108 mm
    depth
    81 mm
    net weight
    0.96 kg
    colour
    Black
    mechanical durability
    20000 cycles
    electrical durability
    Category A (except AC20, DC20): 1500 cycles AC 50/60 Hz conforming to IEC 60947-3
    Category B (except AC20, DC20): 300 cycles AC 50/60 Hz conforming to IEC 60947-3
    provision for padlocking
    Padlockable
    locking options description
    Integrated padlocking
    connections - terminals
    Tunnel type terminals (top or bottom) 16…70 mm² rigid
    Tunnel type terminals (top or bottom) 10…50 mm² flexible
    wire stripping length
    Power circuit: 20 mm for top or bottom connection
    tightening torque
    Power circuit: 6 N.m top or bottom
    Environment
    standards
    EN 60947-3
    IEC 60947-3
    product certifications
    VDE
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 conforming to IEC 60529
    IK degree of protection
    IK05
    pollution degree
    3 conforming to IEC 60947-3
    tropicalisation
    2 conforming to IEC 60068-1
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French3
    • Russian2
    CAD
    Format
    Size
    Date
    Add to My Documents
    NG125 4P (Version 1.0)
    Files in document
    zip
    621.8 KB
    Size zip
    Size 1.6 MB
    Date 7/19/13
    Files in document
    zip
    621.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 394.3 KB
    Date 9/28/12
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.4 KB
    Date 10/5/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 10/14/09
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector NG125NA - 3 poles + N - 80 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /