Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all U-series
Schneider Electric 202110000 Image

202110000

Schneider Electric 202110000 Image
202110000

U series reclosers range 27kV, 630A, 12.5kA, 125KVp, USA name plate

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    U series
    product or component type
    Recloser
    Complementary
    rated voltage
    27 kV
    [In] rated current
    630 A
    [Icm] rated short-circuit making capacity
    12.5 kA RMS voltage
    31.5 kA peak
    operating time
    0.1 s closing
    0.05 s opening
    mechanical durability
    10000 cycles
    10000 cycles full load
    [Icw] rated short-time withstand current
    12.5 kA
    breaking capacity
    12.5 kA
    charging current
    25 A cable charging
    5 A line charging
    [Uimp] rated impulse withstand voltage
    125 kV phase to earth
    125 kV across interrupter
    rated short-duration power frequency withstand voltage
    60 kV phase to earth
    60 kV across interrupter
    net weight
    146 kg CB with pole mount bracket
    41 kg control cubicle with control cable
    263 kg gross weight of crate
    height
    1160 mm
    width
    960 mm
    depth
    1020 mm
    Environment
    ambient air temperature for operation
    -40…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 8/19/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 9/11/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 9/24/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    202110000_ROHS_DECLARATION
    Description
    202110000_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    202110000_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    202110000_REACH_DECLARATION
    Description
    202110000_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    202110000_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    202110000_ROHS_CHINA_DECLARATION
    Description
    202110000_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    202110000_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /