Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric 2045012 Image

2045012

Schneider Electric 2045012 Image
2045012

Thorsman - nail clip - TC 10...14 mm - 2/45/32 - white - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Nail clip
    device short name
    TC
    device application
    Installation of round cable
    product destination
    Round cable 10...14 mm
    type of installation
    Indoor
    provided equipment
    Nail
    nail diameter
    2 mm
    length
    45 mm
    embedding depth
    32 mm
    Complementary
    colour tint
    White (NCS 0500)
    material
    Clip: PP (polypropylene)
    Nail: electroplated hardened steel
    ambient air temperature for operation
    -40…80 °C
    Environment
    environmental characteristic
    Impact resistant
    UV resistant
    Halogen free
    quantity per set
    Set of 100
    net weight
    0.00179 kg
    Packing Units
    Package 1 Weight
    1.790 g
    Package 1 Height
    2.000 mm
    Package 1 width
    32.000 mm
    Package 1 Length
    45.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.7 KB
    Date 9/9/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2045012 : 2045012_ROHS_CHINA_DECLARATION
    Description
    2045012_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    2045012_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2045012 : 2045012_ROHS_DECLARATION
    Description
    2045012_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    2045012_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 344.5 KB
    Date 1/20/19
    Description
    PEP TC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    2045012 : 2045012_REACH_DECLARATION
    Description
    2045012_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    2045012_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.