Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric 2106003 Image

2106003

Schneider Electric 2106003 Image
2106003

Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Nail clip
    device short name
    TC
    device application
    Installation of flat cable
    product destination
    Flat cable 3 x 5 mm
    type of installation
    Indoor
    provided equipment
    Nail
    nail diameter
    1.2 mm
    length
    20 mm
    embedding depth
    15 mm
    Complementary
    colour tint
    Clear
    material
    Clip: PP (polypropylene)
    Nail: electroplated hardened steel
    ambient air temperature for operation
    -40…80 °C
    Environment
    environmental characteristic
    UV resistant
    Impact resistant
    Halogen free
    quantity per set
    Set of 100
    net weight
    0.0003 kg
    Packing Units
    Package 1 Weight
    0.300 g
    Package 1 Height
    1.000 mm
    Package 1 width
    15.000 mm
    Package 1 Length
    20.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/2/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.7 KB
    Date 9/9/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2106003 : Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    Description
    Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2106003 : Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    Description
    Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - clear - set of 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 344.5 KB
    Date 1/20/19
    Description
    PEP TC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.