Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   P25M
Schneider Electric 21119 Image

21119

Schneider Electric 21119 Image
21119

auxiliary contact - 1 NC + 1 SD NO - for P25M - 415 V - 2.2 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti 9
    product or component type
    OC or fault contact
    device short name
    NC and SD
    signal contacts composition
    1 NO + 1 NC
    9 mm pitches
    1
    Complementary
    range compatibility
    Acti 9 P25M
    mounting mode
    Fixed
    mounting support
    DIN rail
    height
    89 mm
    width
    18 mm
    depth
    65 mm
    connections - terminals
    Clamp terminal2 cable(s) 1 mm² - flexible
    Clamp terminal2 cable(s) 2.5 mm² - flexible
    Clamp terminal2 cable(s) 1 mm² - rigid
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    CEBEC
    NEMKO
    DEMKO
    FIMKO
    SEMKO
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    45 g
    Package 1 Height
    1.2 cm
    Package 1 width
    6.6 cm
    Package 1 Length
    9 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    auxiliary contact - 1 NO (Version 1.0)
    Files in document
    stp
    168.8 KB
    zip
    145 KB
    prp.document.label.format zip
    Size 313.8 KB
    Date 9/23/13
    Files in document
    stp
    168.8 KB
    zip
    145 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 259.6 KB
    Date 6/16/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    21119 : 21119_ROHS_CHINA_DECLARATION
    Description
    21119_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    21119_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    21119 : 21119_ROHS_DECLARATION
    Description
    21119_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    21119_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    21119 : 21119_REACH_DECLARATION
    Description
    21119_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    21119_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.