Welcome to the Schneider Electric corporate Website

Select your location

View all   W-series
Schneider Electric 250010000 Image

250010000

Schneider Electric 250010000 Image
250010000

W series reclosers 1ph, 24kV, 6kA, 400A, 125KVp

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    W series
    product or component type
    Recloser
    Complementary
    rated voltage
    24 kV
    [In] rated current
    400 A
    [Icm] rated short-circuit making capacity
    6 kA RMS voltage
    15 kA peak
    operating time
    0.1 s closing
    0.05 s opening
    mechanical durability
    10000 cycles
    10000 cycles full load
    [Icw] rated short-time withstand current
    6 kA
    breaking capacity
    6 kA
    charging current
    25 A cable charging
    5 A line charging
    [Uimp] rated impulse withstand voltage
    125 kV phase to earth
    125 kV across interrupter
    rated short-duration power frequency withstand voltage
    60 kV phase to earth
    60 kV across interrupter
    net weight
    41 kg control cubicle with control cable
    75 kg CB with pole mount bracket
    196 kg gross weight of crate
    height
    570 mm
    width
    1150 mm
    depth
    1150 mm
    Environment
    ambient air temperature for operation
    -30…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 10/18/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/11/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /