Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony 9001 K
Schneider Electric 2550101013 Image
Discontinued

2550101013

Schneider Electric 2550101013 Image
Discontinued
2550101013

incandescent bulb - for neon light block - 120..480 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

2550101013 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Neon light block
    Complementary
    range compatibility
    Harmony 9001SK
    Harmony 9001K
    [Us] rated supply voltage
    120 V AC/DC 11
    240 V AC/DC 12
    480 V AC/DC 14
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2550101013 : incandescent bulb - for neon light block - 120..480 V AC/DC
    Description
    incandescent bulb - for neon light block - 120..480 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    incandescent bulb - for neon light block - 120..480 V AC/DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2550101013 : incandescent bulb - for neon light block - 120..480 V AC/DC
    Description
    incandescent bulb - for neon light block - 120..480 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    incandescent bulb - for neon light block - 120..480 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /