Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 2705110 Image

2705110

Green premium brand logo
Schneider Electric 2705110 Image
2705110
Green premium brand logo

Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Fixing band
    device short name
    TGB
    quantity per set
    Set of 1
    type of packing
    Plastic bag
    Complementary
    material
    Galvanised steel
    Cold-rolled steel
    surface finish
    Zinc coated
    PELD (polyethylene low density)
    hole size
    Ø 2.5 mm
    Ø 5 mm
    practical load capacity
    1.2 kN
    width
    12.7 mm
    thickness
    0.7 mm
    length
    10 m
    net weight
    0.534 kg
    Environment
    ambient air temperature for operation
    -40…100 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Thorsman - TGB 12x0.7 - fixing band - hole Ø 2.5 mm - set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /