Welcome to the Schneider Electric corporate Website

Select your location

View all   Compact NS80H MA
Schneider Electric 28079 Image
To be discontinued

28079

Green premium brand logo
Schneider Electric 28079 Image
To be discontinued
28079
Green premium brand logo

MN undervoltage release, Compact NS80H-MA, Compact NSC100N, 24 VAC 50/60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Compact NS
    Compact NSC
    Compact NG
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    Complementary
    threshold tripping voltage
    0.35...0.7 Un opening
    0.85 Un closing
    supply holding power
    < 5 VA
    response time
    < 50 ms
    auxiliary connection terminal
    Screw terminal0…1.5 mm²
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    UVR/SHT (Version AF)
    Description
    None
    prp.document.label.format pdf
    Size 403.1 KB
    Date 2/3/05
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    28079 : voltage release Compact MN - 24 V AC 50/60Hz
    Description
    voltage release Compact MN - 24 V AC 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    voltage release Compact MN - 24 V AC 50/60Hz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.2 KB
    Date 1/4/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    28079 : voltage release Compact MN - 24 V AC 50/60Hz
    Description
    voltage release Compact MN - 24 V AC 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    voltage release Compact MN - 24 V AC 50/60Hz
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm (Version 1.0)
    Description
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
    prp.document.label.format pdf
    Size 4.4 MB
    Date 5/16/18
    Description
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /