Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NG160
Schneider Electric 28082 Image
To be discontinued

28082

Green premium brand logo
Schneider Electric 28082 Image
To be discontinued
28082
Green premium brand logo

MN undervoltage release, Compact NS80H-MA, Compact NSC100NX, 220 VAC to 240 VAC 50/60 Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

28082 may be replaced by any of the following products:
Product
Qty
GV4AU247
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 06 January 2019
  • 01/06/19
1
LV426804
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 06 January 2019
  • 01/06/19
1
  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Compact NS
    Compact NSC
    Compact NSE
    Compact NG
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    220...240 V AC 50/60 Hz
    Complementary
    threshold tripping voltage
    0.35...0.7 Un opening
    0.85 Un closing
    supply holding power
    < 5 VA
    response time
    < 50 ms
    auxiliary connection terminal
    Screw terminal0…1.5 mm²
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    UVR/SHT (Version 1.0)
    Description
    None
    Size pdf
    Size 403.1 KB
    Date 2/2/05
    Description
    None
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 627.8 KB
    Date 11/25/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Description
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Description
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    voltage release Compact MN - 220..240 V AC 50/60Hz
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm (Version 1.0)
    Description
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
    Size pdf
    Size 5.7 MB
    Date 5/16/18
    Description
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm (Version 1.0)
    Description
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
    Size pdf
    Size 4.4 MB
    Date 5/16/18
    Description
    NSC100 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /