Welcome to the Schneider Electric corporate Website

Select your location

View all   Compact NG160
Schneider Electric 28642 Image
To be discontinued

28642

Schneider Electric 28642 Image
To be discontinued
28642

circuit breaker NG160H - TMD - 100 A - 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NG160
    product or component type
    Circuit breaker
    device short name
    NG160H
    circuit breaker name
    NG160H
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    breaking capacity code
    H
    breaking capacity
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    22 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    27 kA at 380/415 V AC 50/60 Hz
    37.5 kA at 220/240 V AC 50/60 Hz
    11.25 kA at 500 V AC 50/60 Hz
    16.5 kA at 440 V AC 50/60 Hz
    suitability for isolation
    Yes
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    100 A
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    Complementary
    control type
    Toggle
    mounting mode
    Clipped
    mounting support
    35 mm symmetrical DIN rail
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Tunnel type terminals
    mechanical durability
    10000 cycles
    electrical durability
    5000 cycles 440 V
    local signalling
    ON/OFF indication
    magnetic tripping current
    1000 A
    long time pick-up adjustment type Ir
    Fixed
    earth-leakage protection
    Separate block
    height
    120 mm
    width
    90 mm
    depth
    82.5 mm
    product compatibility
    Single terminal
    Environment
    standards
    IEC 60947-3
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French7
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/2/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Circuit breaker 3P NG160 (Version 1.0)
    Files in document
    dwg
    533.5 KB
    dwf
    4.6 KB
    dxf
    3.2 MB
    wmf
    61.8 KB
    prp.document.label.format zip
    Size 3.8 MB
    Date 11/14/07
    Files in document
    dwg
    533.5 KB
    dwf
    4.6 KB
    dxf
    3.2 MB
    wmf
    61.8 KB
    Circuit breaker 3P NG160 (Version 1.0)
    Files in document
    dwg
    452.5 KB
    dwf
    17.8 KB
    dxf
    2.8 MB
    wmf
    186.7 KB
    prp.document.label.format zip
    Size 3.5 MB
    Date 11/14/07
    Files in document
    dwg
    452.5 KB
    dwf
    17.8 KB
    dxf
    2.8 MB
    wmf
    186.7 KB
    Circuit breaker 3P NG160 (Version 1.0)
    Files in document
    dwf
    3.7 KB
    dxf
    2.4 MB
    wmf
    104.9 KB
    dwg
    398.8 KB
    prp.document.label.format zip
    Size 2.9 MB
    Date 11/14/07
    Files in document
    dwf
    3.7 KB
    dxf
    2.4 MB
    wmf
    104.9 KB
    dwg
    398.8 KB
    Circuit breaker 3P NG160 (Version 1.0)
    Files in document
    dwg
    398.8 KB
    dwf
    3.7 KB
    dxf
    2.4 MB
    wmf
    104.9 KB
    prp.document.label.format zip
    Size 2.9 MB
    Date 11/14/07
    Files in document
    dwg
    398.8 KB
    dwf
    3.7 KB
    dxf
    2.4 MB
    wmf
    104.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.7 KB
    Date 2/25/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 258.5 KB
    Date 4/19/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 248.7 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    28642 : 28642_ROHS_DECLARATION
    Description
    28642_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    28642_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP NG160 (Version 1.1)
    Description
    Profil Environnemental Produit
    prp.document.label.format pdf
    Size 954.8 KB
    Date 9/28/10
    Description
    Profil Environnemental Produit
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm (Version 1.0)
    Description
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
    prp.document.label.format pdf
    Size 5.7 MB
    Date 5/16/18
    Description
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.