Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric 28951 Image

28951

Green premium brand logo
Schneider Electric 28951 Image
28951
Green premium brand logo

3 Crimp lugs 95 mm² and phase separator - INS100..160

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ISFL160
    ISFT100...160
    INS40...160
    device short name
    Crimp lugs
    product or component type
    Crimp lug
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact INS
    Fupact ISFT
    Fupact ISFL
    poles description
    3P
    quantity per set
    Set of 3
    [In] rated current
    160 A
    Complementary
    mounting mode
    Fixed
    conductor material
    Copper
    connections - terminals
    Cable connector1 cable(s) 95 mm²
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    3 CRIMP LUGS 95MM2 AND PHASE SEPARAT(INS (Version 1.0)
    Files in document
    pdf
    223.4 KB
    stp
    124 KB
    prp.document.label.format zip
    Size 347.4 KB
    Date 9/24/18
    Files in document
    pdf
    223.4 KB
    stp
    124 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.8 MB
    Date 12/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    28951 : 3 Crimp lugs 95 mm² and phase separator - INS100..160
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    28951 : 3 Crimp lugs 95 mm² and phase separator - INS100..160
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    28951 : 3 Crimp lugs 95 mm² and phase separator - INS100..160
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    3 Crimp lugs 95 mm² and phase separator - INS100..160
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /