Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
Schneider Electric 29240 Image
Discontinued

29240

Schneider Electric 29240 Image
Discontinued
29240

rear connection 4 short and 4 long - 4 poles - for NS 100..250

Show more characteristics
29240 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mixed rear connection kit
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact NS circuit breaker
    poles description
    4P
    [In] rated current
    250 A fixed
    Complementary
    location of connection
    Rear
    connection pitch
    35 mm
    Packing Units
    Package 1 Weight
    0.872 kg
    Package 1 Height
    0.230 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    1.170 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Compact NS and NSX Circuit breakers (Version 2.0)
    Description
    Compact NS and NSX Circuit breakersfrom 100 to 630 A
    prp.document.label.format pdf
    Size 604.4 KB
    Date 12/17/19
    Description
    Compact NS and NSX Circuit breakersfrom 100 to 630 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
<