Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NS < 630A
Schneider Electric 29267 Image
Discontinued

29267

Green premium brand logo
Schneider Electric 29267 Image
Discontinued
29267
Green premium brand logo

plug-in base front/rear connected - 4 poles - for NS100..250

Show more characteristics
29267  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in base
    accessory / separate part category
    Mounting accessory
    range compatibility
    Compact NS circuit breaker
    circuit breaker name
    Compact NS250
    Compact NS160DC
    Compact NS160
    Compact NS100DC
    Compact NS100
    Compact NS250DC
    poles description
    4P
    Complementary
    mounting mode
    Plug-in
    [In] rated current
    250 A
    earth-leakage protection
    Without
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Plug-in base (NS100-250) (Version 1.2)
    Description
    Plug-in base (NS100-250)
    Size pdf
    Size 1.1 MB
    Date 2/28/06
    Description
    Plug-in base (NS100-250)
    Withdrawable craddle (NS100-250/NSF150-250) (Version 1.0)
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    Size pdf
    Size 775.6 KB
    Date 2/3/05
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29267_ROHS_DECLARATION
    Description
    29267_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    29267_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 246.6 KB
    Date 11/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    29267_REACH_DECLARATION
    Description
    29267_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    29267_REACH_DECLARATION
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
    Description
    Guide de substitution 2010
    Size pdf
    Size 14.7 MB
    Date 11/2/09
    Description
    Guide de substitution 2010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /