Welcome to the Schneider Electric corporate Website

Select your location

View all   ComPact NSF/NSJ
Schneider Electric 29278 Image

29278

Green premium brand logo
Schneider Electric 29278 Image
29278
Green premium brand logo

plug-in base - 3 poles - for NSF100..250

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in base
    accessory / separate part category
    Mounting accessory
    range compatibility
    Compact NSF circuit breaker
    circuit breaker name
    Compact NSF150H
    Compact NSF250N
    Compact NSF250H
    Compact NSF150N
    poles description
    3P
    Complementary
    mounting mode
    Plug-in
    [In] rated current
    250 A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Withdrawable craddle (NS100-250/NSF150-250) (Version AH)
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    prp.document.label.format pdf
    Size 775.6 KB
    Date 2/3/05
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 422 KB
    Date 12/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    29278 : plug-in base - 3 poles - for NSF100..250
    Description
    plug-in base - 3 poles - for NSF100..250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    plug-in base - 3 poles - for NSF100..250
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29278 : plug-in base - 3 poles - for NSF100..250
    Description
    plug-in base - 3 poles - for NSF100..250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    plug-in base - 3 poles - for NSF100..250
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246.6 KB
    Date 11/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    29278 : plug-in base - 3 poles - for NSF100..250
    Description
    plug-in base - 3 poles - for NSF100..250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    plug-in base - 3 poles - for NSF100..250
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /