Welcome to the Schneider Electric corporate Website

Select your location

View all   Compact NS < 630A
Schneider Electric 29436 Image
Discontinued

29436

Schneider Electric 29436 Image
Discontinued
29436

motor-mechanism Compact MT100/160 - 24..30 V DC

Show more characteristics
29436 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    Motor mechanism modules with SDE adapter
    product or component type
    Motor mechanism
    device application
    Automatic spring charging
    range compatibility
    Compact NS circuit breaker
    Compact NSF circuit breaker
    [In] rated current
    100 A
    160 A
    [Uc] control circuit voltage
    24...30 V DC
    Complementary
    control type
    Standard
    control signal type
    Maintained
    Impulse
    response time
    < 600 ms (open)
    < 80 ms (close)
    maximum power consumption in VA
    500 VA close
    500 VA open
    provided equipment
    SDE adaptor
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /