Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NS
Schneider Electric 29450 Image

29450

Schneider Electric 29450 Image
29450

standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Auxiliary contact
    device short name
    OF
    SD
    SDE
    SDV
    device application
    Breaker status monitoring
    range compatibility
    Compact NS630b...1600
    Compact NS1600b...3200
    Compact INS
    Compact INV
    Compact NSX
    EasyPact CVS
    PowerPact Multistandard
    Compact NSX DC
    signal contacts composition
    1 NO/NC
    Complementary
    fault type
    General electric fault
    local signalling
    ON/OFF indication for open/close
    Trip indicator for relay trip indicator
    Fault trip for electrical fault
    auxiliary contacts type
    Standard
    mounting mode
    Clip-on
    [Ith] conventional free air thermal current
    6 A
    minimum load
    100 mA at 24 V DC
    [Ie] rated operational current
    AC-12: 6 A at 24 V AC 50/60 Hz
    AC-12: 6 A at 48 V AC 50/60 Hz
    AC-12: 6 A at 110 V AC 50/60 Hz
    AC-12: 6 A at 220/240 V AC 50/60 Hz
    AC-12: 6 A at 380/440 V AC 50/60 Hz
    AC-12: 6 A at 480 V AC 50/60 Hz
    AC-12: 6 A at 660/690 V AC 50/60 Hz
    AC-15: 6 A at 24 V AC 50/60 Hz
    AC-15: 6 A at 48 V AC 50/60 Hz
    AC-15: 5 A at 110 V AC 50/60 Hz
    AC-15: 4 A at 220/240 V AC 50/60 Hz
    AC-15: 2 A at 380/440 V AC 50/60 Hz
    AC-15: 1.5 A at 480 V AC 50/60 Hz
    AC-15: 0.1 A at 660/690 V AC 50/60 Hz
    DC-12: 6 A at 24 V DC
    DC-12: 2.5 A at 48 V DC
    DC-12: 0.6 A at 110 V DC
    DC-12: 0.3 A at 250 V DC
    DC-14: 1 A at 24 V DC
    DC-14: 0.2 A at 48 V DC
    DC-14: 0.05 A at 110 V DC
    DC-14: 0.03 A at 250 V DC
    accessory / separate part category
    Spare part for Compact NS630b...1600
    Spare part for Compact NS1600b...3200
    Packing Units
    Package 1 Weight
    24 g
    Package 2 Weight
    246 g
    Package 3 Weight
    7.8 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • French5
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EasyPact EZC Catalog (Version 1)
    Description
    EasyPact EZC Catalog
    prp.document.label.format pdf
    Size 14.6 MB
    Date 6/18/20
    Description
    EasyPact EZC Catalog
    TRANSFERPACT SOURCE CHANGOVER CATALOG (Version 2.0)
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    prp.document.label.format pdf
    Size 24.4 MB
    Date 4/16/20
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 12.1 MB
    Date 1/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Standard auxiliary contact CAD stp (Version 1.0)
    Files in document
    stp
    686.7 KB
    pdf
    117.4 KB
    Description
    Standard auxiliary contact 3D stp, Compact NSX 100/160/250, OF or SD or SDE or SDV contact
    prp.document.label.format zip
    Size 804.1 KB
    Date 5/9/19
    Files in document
    stp
    686.7 KB
    pdf
    117.4 KB
    Description
    Standard auxiliary contact 3D stp, Compact NSX 100/160/250, OF or SD or SDE or SDV contact
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/23/18
    prp.document.label.format pdf
    Size 7.2 MB
    Date 12/1/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 3/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    29450 : standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    Description
    standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29450 : standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    Description
    standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents