Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Transferpact
Schneider Electric 29471 Image

29471

Schneider Electric 29471 Image
29471

interface and automatic controller - ACP + BA - 380..415 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Compact NS100...630
    Masterpact NT
    NSX400...630
    Compact NS630b...1600
    Masterpact NW
    NSX100...250
    product or component type
    Interface and control unit
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Compact NS circuit breaker
    Compact NSX circuit breaker
    Masterpact NT circuit breaker
    Masterpact NW circuit breaker
    device short name
    ACP + BA
    [Us] rated supply voltage
    380...415 V AC at 50/60 Hz
    440 V AC at 60 Hz
    Complementary
    operating mode
    Automatic operation
    Stop (both normal and replacement source off)
    Forced operation on replacement source
    Forced operation on normal source
    interlocked device
    Masterpact NW
    Masterpact NT
    NSX100...250
    Compact NS630b...1600
    NSX400...630
    Compact NS100...630
    selection modes
    Circuit breaker on N
    Circuit breaker on R
    test function
    By opening the P25M circuit breaker supplying the controller
    complementary function
    Voluntary transfer to replacement source (e.g. energy management commands)
    Additional contact: transfer to replacement source only if contact is closed
    local signalling
    On
    Fault trip
    Off
    input type
    Contacts customer voluntary order to transfer to source R
    output type
    Contacts customer: indication of operation in automatic or stop mode
    [Ith] conventional free air thermal current
    8 A
    [Ie] rated operational current
    AC-12: 4 A AC 440 V
    AC-12: 5 A AC 380/415 V
    AC-12: 8 A AC 110 V
    AC-12: 8 A AC 220/240 V
    AC-12: 8 A AC 24 V
    AC-12: 8 A AC 48 V
    AC-13: 6 A AC 110 V
    AC-13: 6 A AC 220/240 V
    AC-13: 7 A AC 24 V
    AC-13: 7 A AC 48 V
    AC-14: 4 A AC 110 V
    AC-14: 4 A AC 220/240 V
    AC-14: 5 A AC 24 V
    AC-14: 5 A AC 48 V
    AC-15: 3 A AC 220/240 V
    AC-15: 4 A AC 110 V
    AC-15: 5 A AC 24 V
    AC-15: 5 A AC 48 V
    DC-12: 0.4 A DC 250 V
    DC-12: 0.6 A DC 110 V
    DC-12: 2 A DC 48 V
    DC-12: 8 A DC 24 V
    DC-13: 2 A 24 V
    product compatibility
    Compact NSX100...250
    Compact NS630b...1600
    Compact NSX400...630
    Environment
    standards
    IEC 947-5-1
    IP degree of protection
    IP20 connectors: conforming to EN 60529
    IP40 front: conforming to EN 60529
    IP30 side: conforming to EN 60529
    IK degree of protection
    Front: IK07 conforming to EN 50102
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English8
    • Chinese1
    • French4
    • German1
    • Italian1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 22.9 MB
    Date 6/13/18
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    Size pdf
    Size 15.9 MB
    Date 11/23/15
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Description
    Compact NSX100-630 - User guide
    Size pdf
    Size 13.2 MB
    Date 4/1/18
    Description
    Compact NSX100-630 - User guide
    Compact NSX100-630 - 用户指南 (Version 00)
    Description
    Compact NSX100-630 - 用户指南
    Size pdf
    Size 12.9 MB
    Date 4/1/18
    Description
    Compact NSX100-630 - 用户指南
    Compact NSX100-630 - Guide utilisateur (Version 00)
    Description
    Compact NSX100-630 - Guide utilisateur
    Size pdf
    Size 13 MB
    Date 4/1/18
    Description
    Compact NSX100-630 - Guide utilisateur
    Compact NSX100-630 -Guía del usuario (Version 00)
    Description
    Compact NSX100-630 -Guía del usuario
    Size pdf
    Size 13 MB
    Date 4/1/18
    Description
    Compact NSX100-630 -Guía del usuario
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Transferpact - BA controller (Version 04)
    Description
    Transferpact - BA controller for Compact NS100-630 / NS630b-1600 and Masterpact NT-NW/MTZ
    Size pdf
    Size 9.2 MB
    Date 11/1/18
    Description
    Transferpact - BA controller for Compact NS100-630 / NS630b-1600 and Masterpact NT-NW/MTZ
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 917.7 KB
    Date 11/25/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    interface and automatic controller - ACP + BA - 380..415 V
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    interface and automatic controller - ACP + BA - 380..415 V
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    interface and automatic controller - ACP + BA - 380..415 V
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    interface and automatic controller - ACP + BA - 380..415 V
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
    Description
    Guide de substitution 2010
    Size pdf
    Size 14.7 MB
    Date 11/2/09
    Description
    Guide de substitution 2010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /