View all
Transferpact

29471
29471
remote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60Hz
Show more characteristics-
Characteristics
Main range of product Compact NS100...630Masterpact NTNSX400...630Compact NS630b...1600Masterpact NWNSX100...250product or component type Interface and control unitaccessory / separate part category Interlocking accessoryrange compatibility Compact NS circuit breakerCompact NSX circuit breakerMasterpact NT circuit breakerMasterpact NW circuit breakerdevice short name ACP + BA[Us] rated supply voltage 380...415 V AC at 50/60 Hz440 V AC at 60 HzComplementary operating mode Automatic operationStop (both normal and replacement source off)Forced operation on replacement sourceForced operation on normal sourceinterlocked device Masterpact NWMasterpact NTNSX100...250Compact NS630b...1600NSX400...630Compact NS100...630selection modes Circuit breaker on NCircuit breaker on Rtest function By opening the P25M circuit breaker supplying the controllercomplementary function Voluntary transfer to replacement source (e.g. energy management commands)Additional contact: transfer to replacement source only if contact is closedlocal signalling OnFault tripOffinput type Contacts customer voluntary order to transfer to source Routput type Contacts customer: indication of operation in automatic or stop mode[Ith] conventional free air thermal current 8 A[Ie] rated operational current AC-12: 4 A AC 440 VAC-12: 5 A AC 380/415 VAC-12: 8 A AC 110 VAC-12: 8 A AC 220/240 VAC-12: 8 A AC 24 VAC-12: 8 A AC 48 VAC-13: 6 A AC 110 VAC-13: 6 A AC 220/240 VAC-13: 7 A AC 24 VAC-13: 7 A AC 48 VAC-14: 4 A AC 110 VAC-14: 4 A AC 220/240 VAC-14: 5 A AC 24 VAC-14: 5 A AC 48 VAC-15: 3 A AC 220/240 VAC-15: 4 A AC 110 VAC-15: 5 A AC 24 VAC-15: 5 A AC 48 VDC-12: 0.4 A DC 250 VDC-12: 0.6 A DC 110 VDC-12: 2 A DC 48 VDC-12: 8 A DC 24 VDC-13: 2 A 24 Vproduct compatibility Compact NSX100...250Compact NS630b...1600Compact NSX400...630Environment standards IEC 947-5-1IP degree of protection IP20 connectors: conforming to EN 60529IP40 front: conforming to EN 60529IP30 side: conforming to EN 60529IK degree of protection Front: IK07 conforming to EN 50102Offer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages11
- English8
- French4
- German1
- Italian1
- Spanish2
CatalogueFormatSizeAdd to My Documentscatalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)Descriptioncatalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313ESize pdfSize 15.9 MBDate 11/23/15Descriptioncatalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313EUser guideFormatSizeAdd to My DocumentsCompact NSX100-630 - User guide (Version 00)DescriptionCompact NSX100-630 - User guideSize pdfSize 13.2 MBDate 4/1/18DescriptionCompact NSX100-630 - User guideCompact NSX100-630 - Guide utilisateur (Version 00)DescriptionCompact NSX100-630 - Guide utilisateurSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 - Guide utilisateurCompact NSX100-630 -Guía del usuario (Version 00)DescriptionCompact NSX100-630 -Guía del usuarioSize pdfSize 13 MBDate 4/1/18DescriptionCompact NSX100-630 -Guía del usuarioInstruction sheetFormatSizeAdd to My DocumentsTransferpact - BA controller (Version 04)DescriptionTransferpact - BA controller for Compact NS100-630 / NS630b-1600 and Masterpact NT-NW/MTZSize pdfSize 9.2 MBDate 11/1/18DescriptionTransferpact - BA controller for Compact NS100-630 / NS630b-1600 and Masterpact NT-NW/MTZCatalogue pageFormatSizeAdd to My DocumentsSize pdfSize 917.7 KBDate 11/25/10China RoHS declarationFormatSizeAdd to My Documentsremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzDescriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzSize pdfSize 195.3 KBDate 12/10/19Descriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzEU RoHS DeclarationFormatSizeAdd to My Documentsremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzDescriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzSize pdfSize 195.3 KBDate 12/10/19Descriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzREACh DeclarationFormatSizeAdd to My Documentsremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzDescriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzSize pdfSize 195.3 KBDate 12/10/19Descriptionremote controlled source changeover, Transferpact, ACP plate and BA controller, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60HzSubstitution documentFormatSizeAdd to My DocumentsGuide de substitution Compact NSX100 à 630 (Version 1.1)DescriptionGuide de substitution 2010Size pdfSize 14.7 MBDate 11/2/09DescriptionGuide de substitution 2010 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.