Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Masterpact MT
Schneider Electric 29474 Image
Discontinued

29474

Schneider Electric 29474 Image
Discontinued
29474

interface and automatic controller - ACP + UA with communication - 220..240 V

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NT
    Masterpact NW
    NSX400...630
    Compact NS100...630
    Compact NS630b...1600
    NSX100...250
    product or component type
    Interface and control unit
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Compact NS circuit breaker
    Compact NSX circuit breaker
    Masterpact NT circuit breaker
    Masterpact NW circuit breaker
    device short name
    ACP + UA 150
    [Us] rated supply voltage
    220...240 V AC at 50/60 Hz
    Complementary
    operating mode
    Forced operation on normal source
    Automatic operation
    Stop (both normal and replacement source off)
    Forced operation on replacement source
    interlocked device
    NSX100...250
    Compact NS100...630
    Masterpact NW
    Masterpact NT
    Compact NS630b...1600
    NSX400...630
    selection modes
    Circuit breaker on N
    Circuit breaker on R
    test function
    By pressing the test button on the front of the controller
    complementary function
    Setting of maximum startup time for the replacement source
    Additional contact: transfer to replacement source only if contact is closed
    Selection of type of normal source (single-phase or three-phase)
    Voluntary transfer to replacement source (e.g. energy management commands)
    Forced normal source if replacement source not operational during peak-tariff
    local signalling
    On
    Off
    Fault trip
    input type
    Contacts customer voluntary order to transfer to source R
    output type
    Contacts customer: indication of operation in automatic or stop mode
    [Ith] conventional free air thermal current
    8 A
    [Ie] rated operational current
    AC-12: 4 A AC 440 V
    AC-12: 5 A AC 380/415 V
    AC-12: 8 A AC 110 V
    AC-12: 8 A AC 220/240 V
    AC-12: 8 A AC 24 V
    AC-12: 8 A AC 48 V
    AC-13: 6 A AC 110 V
    AC-13: 6 A AC 220/240 V
    AC-13: 7 A AC 24 V
    AC-13: 7 A AC 48 V
    AC-14: 4 A AC 110 V
    AC-14: 4 A AC 220/240 V
    AC-14: 5 A AC 24 V
    AC-14: 5 A AC 48 V
    AC-15: 3 A AC 220/240 V
    AC-15: 4 A AC 110 V
    AC-15: 5 A AC 24 V
    AC-15: 5 A AC 48 V
    DC-12: 0.4 A DC 250 V
    DC-12: 0.6 A DC 110 V
    DC-12: 2 A DC 48 V
    DC-12: 8 A DC 24 V
    DC-13: 2 A 24 V
    product compatibility
    Compact NS630b...1600
    Compact NSX400...630
    Compact NSX100...250
    Environment
    standards
    IEC 947-5-1
    IP degree of protection
    IP20 connectors: conforming to EN 60529
    IP40 front: conforming to EN 60529
    IP30 side: conforming to EN 60529
    IK degree of protection
    Front: IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    Size pdf
    Size 15.9 MB
    Date 11/23/15
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 917.7 KB
    Date 11/25/10
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
    Description
    Guide de substitution 2010
    Size pdf
    Size 14.7 MB
    Date 11/2/09
    Description
    Guide de substitution 2010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /