Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
Schneider Electric 30555 Image
Discontinued

30555

Schneider Electric 30555 Image
Discontinued
30555

ammeter module - 160 A - 3 poles- for NS 160

Show more characteristics
30555 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS100...250
    range
    Compact
    device short name
    Ammeter module
    product or component type
    Ammeter
    device application
    Metering
    range compatibility
    Compact NS circuit breaker
    poles description
    3P
    [In] rated current
    160 A
    Complementary
    accuracy class
    Class 4.5
    measurement accuracy
    Ammeter: +/- 6 %
    Environment
    electrical shock protection class
    Class II
    IP degree of protection
    IP40
    IK degree of protection
    IK04
    Packing Units
    Package 1 Weight
    1.014 kg
    Package 1 Height
    1.450 dm
    Package 1 width
    1.590 dm
    Package 1 Length
    1.800 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Ammeter block (NS100-250/ INS100-250/ INV100-250) (Version 8)
    Description
    Ammeter block (NS100-250/ INS100-250/ INV100-250)
    prp.document.label.format pdf
    Size 982.7 KB
    Date 5/7/07
    Description
    Ammeter block (NS100-250/ INS100-250/ INV100-250)
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.