Welcome to the Schneider Electric corporate Website

Select your location

View all   Compact NS < 630A
Schneider Electric 30561 Image
Discontinued

30561

Schneider Electric 30561 Image
Discontinued
30561

current transformer module- 150 A - 3 poles - for NS 160..250

Show more characteristics
30561 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS100...250
    range
    Compact
    device short name
    CT module and voltage output
    product or component type
    Current transformer
    device application
    Control
    range compatibility
    Compact NS circuit breaker
    poles description
    3P
    [In] rated current
    150 A
    Complementary
    current transformer ratio
    150/5 A
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /