Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NS < 630A
Schneider Electric 31432 Image
Discontinued

31432

Green premium brand logo
Schneider Electric 31432 Image
Discontinued
31432
Green premium brand logo

trip unit TM100D for Compact NS 250 circuit breakers, thermal magnetic, rating 160A, 3 poles 3d

Show more characteristics
31432  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NR100...250
    product or component type
    Trip unit
    range compatibility
    Compact NR100
    Compact NR250
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    160 A at 40 °C
    Complementary
    neutral protection setting
    0.5 x Ir
    long time pick-up adjustment type Ir
    Fixed
    [Ir] long time pick-up adjustment range
    0.8...1 x In
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    1250 A
    Environment
    standards
    IEC 60947-2
    product certifications
    KEMA
    ASEFA
    LCIE
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 880.5 KB
    Date 11/25/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    trip unit - TMD - 160 A - 3 poles 3d
    Description
    trip unit - TMD - 160 A - 3 poles 3d
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    trip unit - TMD - 160 A - 3 poles 3d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    trip unit - TMD - 160 A - 3 poles 3d
    Description
    trip unit - TMD - 160 A - 3 poles 3d
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    trip unit - TMD - 160 A - 3 poles 3d
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
    Description
    Guide de substitution 2010
    Size pdf
    Size 14.7 MB
    Date 11/2/09
    Description
    Guide de substitution 2010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /