Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
Schneider Electric 31789 Image
Discontinued

31789

Schneider Electric 31789 Image
Discontinued
31789

switch-disconnector Vigicompact NR250 NA - 250 A - 3 poles

Show more characteristics
31789 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS100...250
    range
    Compact
    product name
    Vigicompact NS250 NA
    device short name
    Vigicompact NS250 NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    250 A AC 50/60 Hz 500 V
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-3
    [Ue] rated operational voltage
    500 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    NA
    contact position indicator
    Yes
    pollution degree
    3 conforming to IEC 60529
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    1000 cycles conforming to IEC 60947-3
    height
    236 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-3
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    1.818 kg
    Package 1 Height
    1.120 dm
    Package 1 width
    1.390 dm
    Package 1 Length
    1.720 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 2/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.