Welcome to the Schneider Electric corporate Website

Select your location

View all   Compact NS < 630A
Schneider Electric 32443 Image
Discontinued

32443

Schneider Electric 32443 Image
Discontinued
32443

trip unit - STR23SE OSN - 4 poles 3d

Show more characteristics
32443 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NR400...630
    product or component type
    Trip unit
    range compatibility
    Compact NS400
    Compact NS630
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t + 1.6 N
    3t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    STR23SE OSN
    trip unit technology
    Electronic
    protection type
    for short time short-circuit protection
    for overload protection (long time)
    for instantaneous short-circuit protection
    trip unit rating
    400 A at 40 °C
    630 A at 40 °C
    Complementary
    [Ue] rated operational voltage
    <= 525 V AC 50/60 Hz
    motor tripping class
    10
    long time pick-up adjustment type Ir
    Adjustable 48 settings
    [Ir] long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    90…180 s at 1.5 x Ir
    3.2…5 s at 7.2 x Ir
    5…7.5 s at 6 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 8 settings
    [Isd] short-time pick-up adjustment range
    2...10 x Ir
    short-time delay adjustment type
    Fixed
    [tsd] short-time delay adjustment range
    0.04…0.06 s
    instantaneous pick-up adjustment type Ii
    Fixed
    display type
    LED
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 843.4 KB
    Date 1/23/06
    Description
    None
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /