Welcome to the Schneider Electric corporate Website

Select your location

View all   MasterPact - UL 489 listed
Schneider Electric 33783 Image

33783

Schneider Electric 33783 Image
33783

circuit breaker Masterpact NT12N - 1250 A - 3 poles - D - w/o trip unit - UL 489

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Masterpact NT
    product or component type
    Basic frame
    device short name
    Masterpact NT12
    circuit breaker name
    Masterpact NT12N
    poles description
    3P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    N
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1200 A
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz
    breaking capacity
    35 kA at 600 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 480 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    35 kA 0.5 s
    integral instant protection
    40 kA
    maximum breaking time
    30 ms
    maximum closing response time
    50 ms
    height
    322 mm
    width
    288 mm
    depth
    276.5 mm
    Environment
    standards
    UL 439
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    3P BASIC FRAME DRAWOUT (Version 1.0)
    Files in document
    stp
    460.9 KB
    zip
    471.9 KB
    prp.document.label.format zip
    Size 932.8 KB
    Date 9/12/13
    Files in document
    stp
    460.9 KB
    zip
    471.9 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 653.1 KB
    Date 12/18/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Description
    None
    prp.document.label.format pdf
    Size 979.5 KB
    Date 3/4/10
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /