Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact NS
Schneider Electric 33916 Image

33916

Schneider Electric 33916 Image
33916

circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000H
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    trip unit name
    Micrologic 6.0
    trip unit technology
    Electronic
    trip unit rating
    1000 A at 50 °C
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    52 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    31 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    37 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    48 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    52 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    local signalling
    Positive contact indication
    [Icw] rated short-time withstand current
    19.2 kA
    trip unit protection functions
    LSIG
    protection type
    Overload protection (long time)
    Short time short-circuit protection
    Earth fault
    Instantaneous short-circuit protection
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    12.5…600 s 1.5 x Ir
    0.5…24 s 6 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0.1…0.4 s I²t=on
    0…0.4 s I²t=off
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    Off
    2...15 x In
    integrated instantaneous protection
    40 kA
    ground-fault pick-up adjustment type
    Adjustable 9 settings
    [Ig] ground-fault pick-up adjustment range
    0.3...1 x In for In <= 400 A
    0.2...1 x In for 400 A < In < 1250 A
    500...1200 A for In >= 1250 A
    ground-fault time delay adjustment type -tg
    Adjustable
    [tg] ground-fault time delay adjustment range
    0.1…0.4 s I²t=on
    0…0.4 s I²t=off
    zone selective interlocking ZSI
    With
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    22 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    Size pdf
    Size 114.8 MB
    Date 11/12/19
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.5 KB
    Date 2/6/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 8/10/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    circuit breaker Compact NS1000H - Micrologic 6.0 - 1000 A - 3 poles 3t
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /