View all
ComPact NS NA

34034
34034
switch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 poles
Show more characteristics-
Characteristics
Main product name Compact NSdevice short name Compact NS3200 NAproduct or component type Switch disconnectordevice application Distributionoffer type C5poles description 4Pnetwork type ACperformance level NAsuitability for isolation Yes conforming to IEC 60947-3Complementary network frequency 50/60 Hzcontrol type Togglemounting mode Fixedupside connection Frontdownside connection Front[Ie] rated operational current AC-23A: 3200 A AC 50/60 Hz 220/240 VAC-23A: 3200 A AC 50/60 Hz 380/415 VAC-23A: 3200 A AC 50/60 Hz 440/480 VAC-23A: 3200 A AC 50/60 Hz 500/525 VAC-23A: 3200 A AC 50/60 Hz 660/690 V[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-3[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3[Ith] conventional free air thermal current 3200 A at 60 °C[Icw] rated short-time withstand current 32 kA during 3 s conforming to IEC 60947-3[Icm] rated short-circuit making capacity 135 kA 690 V AC at 50/60 Hz[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3contact position indicator Yesvisible break Nomechanical durability 6000 cycles conforming to IEC 60947-3electrical durability AC-23A: 1000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3connection pitch 115 mmheight 350 mmwidth 535 mmdepth 160 mmnet weight 36 kgEnvironment standards IEC 60947-3product certifications ASTAASEFApollution degree 3 conforming to IEC 60947-3ambient air temperature for operation -25…70 °Cambient air temperature for storage -50…85 °COffer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages12
- English14
- Chinese7
- French9
- German8
- Italian8
- Portuguese7
- Russian7
- Spanish8
CADFormatSizeAdd to My DocumentsCAD files for 34034: Front-connected switch-disconnectorCompact NS1600bb to NS3200 4P; fixed manually operated (Version 1.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.Size pdfSize 277.5 KBDate 10/24/18DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.BREAKER MOLDED CASE SWITCHDISCONNEC TO R (Version 1.0)Files in documentSize zipSize 1.8 MBDate 9/12/13Files in documentCompact NS1600bb to NS3200 4P (Version 1.0)Files in documentSize zipSize 1.5 MBDate 4/21/13Files in documentInstruction sheetFormatSizeAdd to My DocumentsSize pdfSize 4.6 MBDate 6/18/18Size pdfSize 2.6 MBDate 4/23/18China RoHS declarationFormatSizeAdd to My Documentsswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesDescriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesSize pdfSize 195.3 KBDate 12/12/19Descriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesEU RoHS DeclarationFormatSizeAdd to My Documentsswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesDescriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesSize pdfSize 195.3 KBDate 12/12/19Descriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesMarine certificateFormatSizeAdd to My DocumentsREACh DeclarationFormatSizeAdd to My Documentsswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesDescriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 polesSize pdfSize 195.3 KBDate 12/12/19Descriptionswitch disconnector, Compact NS3200 NA, fixed, front connected, manually operated, 3200 A, 4 poles -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.