Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MasterPact Switch-disconnectors
Schneider Electric 34043 Image

34043

Schneider Electric 34043 Image
34043

switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - draw - UL 489

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NT UL 489
    product or component type
    Switch disconnector
    device short name
    Masterpact NT08
    switch-disconnector name
    Masterpact NT08HF
    device application
    Protection
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    800 A AC 50/60 Hz
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to UL 489
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz conforming to UL 489
    breaking capacity code
    HF
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Chassis
    [Icw] rated short-time withstand current
    50 kA at 480 V
    50 kA at 600 V
    65 kA at 220 V
    mechanical durability
    12500 cycles without maintenance conforming to UL 489
    electrical durability
    2800 cycles without maintenance
    connection pitch
    70 mm
    height
    322 mm
    width
    288 mm
    depth
    277 mm
    net weight
    30 kg
    integral instant protection
    40 kA
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    3P BASIC FRAME DRAWOUT (Version 1.0)
    Files in document
    stp
    460.9 KB
    zip
    471.9 KB
    Size zip
    Size 932.8 KB
    Date 9/12/13
    Files in document
    stp
    460.9 KB
    zip
    471.9 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 653.1 KB
    Date 12/18/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Description
    None
    Size pdf
    Size 979.5 KB
    Date 3/4/10
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /