Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NS
Schneider Electric 34405 Image

34405

Green premium brand logo
Schneider Electric 34405 Image
34405
Green premium brand logo

circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact NS
    range of product
    NS630b...1600
    device short name
    Compact NS800H
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    (In) rated current up to 65 °C
    800 A at 50 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category B
    [Icu] rated ultimate short-circuit breaking capacity
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    H 70 kA 415 V AC
    trip unit name
    Micrologic 2.0 E
    trip unit technology
    Electronic
    trip unit protection functions
    LI
    control type
    Rotary handle
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles at 690 V In
    4000 cycles at 690 V In/2
    5000 cycles at 440 V In
    6000 cycles at 440 V In/2
    power losses
    15 W
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    70 mm
    protection type
    L : for overload protection (long time)
    I : for instantaneous short-circuit protection
    trip unit rating
    800 A at 50 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    12.5…600 s at 1.5 x Ir
    0.5…24 s at 6 x Ir
    0.7…16.6 s at 7.2 x Ir
    thermal memory
    20 mn
    Instantaneous protection pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous protection pick-up adjustment range
    1.5...10 x Ir
    zone selective interlocking ZSI
    With
    auxiliary contact composition
    1 NO/NC
    local signalling
    4 LEDs (red)fault indication:
    1 LED (yellow)overload:
    display type
    LCD display
    type of measurement
    Energy meter
    Width (W)
    210 mm
    Height (H)
    327 mm
    Depth (D)
    147 mm
    net weight
    14 kg
    Environment
    standards
    EN/IEC 60947-2
    product certifications
    ASTA
    ASEFA
    pollution degree
    3 conforming to IEC 60947
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    0…95 %
    operating altitude
    0...2000 m without derating
    2000 m...5000 m with derating
    Packing Units
    Package 1 Weight
    11.890 kg
    Package 1 Height
    37.000 cm
    Package 1 width
    39.500 cm
    Package 1 Length
    23.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 111 MB
    Date 8/13/20
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    CAD
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER COMPACT (Version 1.0)
    Files in document
    stp
    846.5 KB
    zip
    605.5 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 9/25/13
    Files in document
    stp
    846.5 KB
    zip
    605.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    34405 : circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    Description
    circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    34405 : circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    Description
    circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 2.0 E trip unit, 800 A, fixed,3 poles 3d
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.6 KB
    Date 5/10/19
    prp.document.label.format pdf
    Size 382.3 KB
    Date 1/2/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/10/18
    prp.document.label.format pdf
    Size 646.6 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 580.1 KB
    Date 10/10/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.