Welcome to the Schneider Electric corporate Website

Select your location

View all   ComPact NS
Schneider Electric 34411 Image

34411

Green premium brand logo
Schneider Electric 34411 Image
34411
Green premium brand logo

circuit breaker Compact NS1000H - Micrologic 2.0 E - 1000 A - 4 poles 4t

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000H
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    trip unit name
    Micrologic 2.0 E
    trip unit technology
    Electronic
    trip unit rating
    1000 A at 50 °C
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    52 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    31 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    37 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    48 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    52 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    local signalling
    Positive contact indication
    [Icw] rated short-time withstand current
    19.2 kA
    neutral protection setting
    Ir
    trip unit protection functions
    LI
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    12.5…600 s 1.5 x Ir
    0.5…24 s 6 x Ir
    thermal memory
    20 mn
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...10 x Ir
    integrated instantaneous protection
    40 kA
    zone selective interlocking ZSI
    With
    display type
    LCD display
    type of measurement
    Energy meter
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    22 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 59.6 MB
    Date 12/9/19
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    CAD
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER COMPACT (Version 1.0)
    Files in document
    stp
    973.3 KB
    zip
    656.9 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 9/25/13
    Files in document
    stp
    973.3 KB
    zip
    656.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    34411 : 34411_ROHS_CHINA_DECLARATION
    Description
    34411_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    34411_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    34411 : 34411_ROHS_DECLARATION
    Description
    34411_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    34411_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.6 KB
    Date 5/10/19
    prp.document.label.format pdf
    Size 382.3 KB
    Date 1/2/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/10/18
    prp.document.label.format pdf
    Size 580.1 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 646.6 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 8.6 MB
    Date 6/30/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    34411 : 34411_REACH_DECLARATION
    Description
    34411_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    34411_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.