Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 3780725 Image

3780725

Green premium brand logo
Schneider Electric 3780725 Image
3780725
Green premium brand logo

Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    TSB
    device application
    Metal sheet 2 x 1.5 mm
    screw type
    Fully threaded with single thread
    tool type
    screwdriver
    magnetic socket
    quantity per set
    Set of 100
    Complementary
    screw diameter
    4.2 mm
    screw length
    32 mm
    shape of screw head
    Hexagonal
    screwdriver shape
    Philips No 2
    centring collar diameter
    8.3 mm
    material
    Screw: hardened steel electroplated
    net weight
    0.0028 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Screws (Version 1.0)
    Description
    PEP TEL - Source files available in a Zip file contained in the "Links" folder
    Size pdf
    Size 167 KB
    Date 11/1/11
    Description
    PEP TEL - Source files available in a Zip file contained in the "Links" folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /