Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   LBSkit
Schneider Electric 3932567 Image

3932567

Schneider Electric 3932567 Image
3932567

LBSKIT component earthing switch 25kA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    LBSKit
    product or component type
    Earthing switch
    product destination
    Fuse-switch
    rated voltage [Ur]
    12…24 kV
    Packing Units
    Package 1 Weight
    21.000 kg
    Package 1 Height
    3.200 dm
    Package 1 width
    2.350 dm
    Package 1 Length
    8.400 dm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.