Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all RL-series
Schneider Electric 420003200 Image

420003200

Schneider Electric 420003200 Image
420003200

Sectionalizer RLseries 15kV, 630A, 12.5kA, BT, Portugal Name plate

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    RL series
    product or component type
    Sectionalizer
    Complementary
    rated voltage
    15.5 kV
    [In] rated current
    630 A
    [Icm] rated short-circuit making capacity
    12.5 kA RMS voltage
    31.5 kA peak
    operating time
    < 2 s closing
    < 2 s opening
    mechanical durability
    10000 cycles
    600 cycles full load
    [Icw] rated short-time withstand current
    12.5 kA
    charging current
    25 A cable charging
    10 A line charging
    [Uimp] rated impulse withstand voltage
    125 kV phase to earth
    125 kV phase to phase
    145 kV across interrupter
    rated short-duration power frequency withstand voltage
    50 kV across interrupter
    net weight
    41 kg control cubicle with control cable
    128 kg CB with pole mount bracket
    285 kg gross weight of crate
    height
    755 mm
    width
    1200 mm
    depth
    1150 mm
    Environment
    ambient air temperature for operation
    -30…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.7 MB
    Date 10/18/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.2 MB
    Date 9/11/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /