Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric 4260101 Image

4260101

Schneider Electric 4260101 Image
4260101

OptiLine 50 - floor trunking for floor mounted - 2 compartments - 150 x 28 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product type
    Floor trunking
    quantity package 1 / unit
    2 m
    Complementary
    device mounting
    Floor mounted
    compartment partitioning
    2 compartments
    trunking material
    Steel
    surface finish
    Galvanized
    height
    28 mm
    width
    150 mm
    depth
    2000 mm
    Packing Units
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    166
    Package 2 Weight
    563.5 kg
    Package 2 Height
    60 cm
    Package 2 width
    120 cm
    Package 2 Length
    201 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4260101 : OptiLine 50 - floor trunking for floor mounted - 2 compartments - 150 x 28 mm
    Description
    OptiLine 50 - floor trunking for floor mounted - 2 compartments - 150 x 28 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    OptiLine 50 - floor trunking for floor mounted - 2 compartments - 150 x 28 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 331.1 KB
    Date 10/27/11
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.