Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric 4260133 Image
To be discontinued

4260133

Schneider Electric 4260133 Image
To be discontinued
4260133

OptiLine 50 - vertical corner for 150 x 28 mm trunking

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Vertical corner
    quantity package 1 / unit
    1 piece
    Complementary
    product material
    Sheet steel
    surface finish
    Galvanized
    product compatibility
    For 28 x 150 mm trunking
    height
    201 mm
    width
    150 mm
    depth
    201 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    500 g
    Package 1 Height
    20 cm
    Package 1 width
    15 cm
    Package 1 Length
    20 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.