Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4311525 Image

4311525

Green premium brand logo
Schneider Electric 4311525 Image
4311525
Green premium brand logo

Polinorma - plate cover - 300 mm - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Polinorma
    product or component type
    Cover
    colour
    Grey (RAL 7030)
    quantity per set
    6 m
    Complementary
    fixing mode
    Snap-in
    material
    PVC (polyvinyl chloride)
    product destination
    Cable tray H= 60 mm W= 300 mm
    Cable tray H= 100 mm W= 300 mm
    thickness
    2.5 mm
    width
    300 mm
    length
    3000 mm
    Environment
    flame retardance
    V0
    standards
    UNE 23727
    EN 60695-11-10
    IEC 61537
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP44
    IK degree of protection
    IK10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 356 KB
    Date 6/17/16
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Polinorma - plate cover - 300 mm - grey
    Description
    Polinorma - plate cover - 300 mm - grey
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Polinorma - plate cover - 300 mm - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Polinorma - plate cover - 300 mm - grey
    Description
    Polinorma - plate cover - 300 mm - grey
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Polinorma - plate cover - 300 mm - grey
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Polinorma - plate cover - 300 mm - grey
    Description
    Polinorma - plate cover - 300 mm - grey
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Polinorma - plate cover - 300 mm - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /