Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4316741 Image

4316741

Green premium brand logo
Schneider Electric 4316741 Image
4316741
Green premium brand logo

Polinorma - 90° external riser with cover - 100x400 mm - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Polinorma
    product or component type
    External riser
    provided equipment
    Cover
    colour
    Grey (RAL 7030)
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    510 mm
    material
    PVC (polyvinyl chloride)
    height
    100 mm
    width
    400 mm
    Environment
    flame retardance
    V0
    standards
    UNE 23727
    EN 60695-11-10
    IEC 61537
    ambient air temperature for operation
    -20…60 °C
    IK degree of protection
    IK10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 356 KB
    Date 6/17/16
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4316741_ROHS_DECLARATION
    Description
    4316741_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    4316741_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4316741_REACH_DECLARATION
    Description
    4316741_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    4316741_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    4316741_ROHS_CHINA_DECLARATION
    Description
    4316741_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    4316741_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /