Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Polinorma Cable Trays
Schneider Electric 4326220 Image

4326220

Green premium brand logo
Schneider Electric 4326220 Image
4326220
Green premium brand logo

Polinorma - hinge coupler - 100 mm - PVC - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Polinorma
    product or component type
    Hinge coupler
    colour
    Grey (RAL 7030)
    quantity per set
    Set of 2
    Complementary
    operating angle
    0…90 °
    product destination
    Cable tray H= 100 mm W= 200 mm
    Cable tray H= 100 mm W= 300 mm
    Cable tray H= 100 mm W= 400 mm
    Cable tray H= 100 mm W= 500 mm
    Cable tray H= 100 mm W= 600 mm
    fixing mode
    By screws and nuts
    material
    PVC (polyvinyl chloride)
    width
    288 mm
    length
    73 mm
    Environment
    flame retardance
    V0
    standards
    EN 60695-11-10
    UNE 23727
    IEC 61537
    ambient air temperature for operation
    -20…60 °C
    IK degree of protection
    IK10
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    85 g
    Package 1 Height
    2 cm
    Package 1 width
    20 cm
    Package 1 Length
    20 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4326220 : Polinorma - hinge coupler - 100 mm - PVC - grey
    Description
    Polinorma - hinge coupler - 100 mm - PVC - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Polinorma - hinge coupler - 100 mm - PVC - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4326220 : Polinorma - hinge coupler - 100 mm - PVC - grey
    Description
    Polinorma - hinge coupler - 100 mm - PVC - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Polinorma - hinge coupler - 100 mm - PVC - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.