Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Polinorma Cable Trays
Schneider Electric 4326505 Image

4326505

Green premium brand logo
Schneider Electric 4326505 Image
4326505
Green premium brand logo

Polinorma - pin-bolt - M8x100 - stainless steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Polinorma
    product or component type
    Pin-bolt
    screw type
    M8 x 100 mm
    quantity per set
    Set of 10
    Complementary
    material
    Steel (stainless)
    product destination
    Cable tray
    length
    100 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    56 g
    Package 1 Height
    11 cm
    Package 1 width
    1 cm
    Package 1 Length
    1 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4326505 : Polinorma - pin-bolt - M8x100 - stainless steel
    Description
    Polinorma - pin-bolt - M8x100 - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Polinorma - pin-bolt - M8x100 - stainless steel
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4326505 : Polinorma - pin-bolt - M8x100 - stainless steel
    Description
    Polinorma - pin-bolt - M8x100 - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Polinorma - pin-bolt - M8x100 - stainless steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.