Welcome to the Schneider Electric corporate Website

Select your location

View all   Performa Mesh Trays
Schneider Electric 4511210F Image

4511210F

Schneider Electric 4511210F Image
4511210F

Performa - mesh tray - electro-zinc - 70 mm x 100 mm x 3000 mm EZ Fire

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    12 m
    Complementary
    shape
    U-shape
    material
    Steel C4D (electro-zinc)
    atmospheric-corrosivity category
    C1
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    5268 mm²
    standards
    EN 12329
    EN/ISO 9227
    IEC 61537
    EN 50102
    IEC 60068-2-75
    DIN 4102-12
    length
    3 m
    height
    75 mm
    width
    100 mm
    height compatibility
    70 mm
    width compatibility
    100 mm
    surface treatment compatibility
    Electro-zinc
    Environment
    ambient air temperature for operation
    -40…120 °C
    IK degree of protection
    IK10
    fire resistance
    960 °C 90 min conforming to DIN 4102-12 E90
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 429.7 KB
    Date 6/17/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /